??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 4
093WW454N10RS
HELP_VARIABLE
Company
FATH
Description
Cube Connector 45, 3D
Bill of material
093WW454N10RS
PARTNR
Part #
PROFILE
Profile
B
CUCO
Cube Connector 3D
ASSET
Assembly Set
D1
24 mm
D2
13 mm
L
45 mm
N
10
R
3 mm
WEIGHT
Weight
g
CTN
Customs Tariff Number
76169910
ID
ID #
CFM
Certificate
POP
Certificate
REACH
Certificate
ROHS
Certificate
Related Equipment
    No related equipment available
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
Dimension
2D
Rendering
Embedded user actions