??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 10
098V301508
HELP_VARIABLE
Company
FATH
Description
Threaded Bush for Square Tubes 30 x 30
Bill of material
098V301508
PARTNR
Part #
VER
Version
B
30 mm
B1
b
mm
L
33 mm
M
Size
S
27 mm
FMAX
Fmax
4900 N
WEIGHT
Weight
g
CTN
Customs Tariff Number
39269097
ID
ID #
CFM
Certificate
POP
Certificate
REACH
Certificate
ROHS
Certificate
Related Equipment
    No related equipment available
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
Dimension
2D
Rendering
Embedded user actions