??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 6
093VA30120
HELP_VARIABLE
Company
FATH
Description
Connection Plate AL Rectangular 4 Hole, 1 Slot Version
Bill of material
093VA30120
PARTNR
Part #
093VA30120
u
CP
Connection Plate
30/120
u
A
30.0
u
mm
B
27.0
u
mm
H
5
u
mm
L
117.0
u
mm
D
ØD
7.0
u
mm
WEIGHT
Weight
40
u
g
CTN
Customs Tariff Number
76169990
ID
ID #
119491
u
ROHS
Certificate
REACH
Certificate
POP
Certificate
CFM
Certificate
Related Equipment
    No related equipment available
Download CAD models
Previews
3D
Dimension
2D
Rendering