??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 4
093WW454N10RS
HELP_VARIABLE
Company
FATH
Description
Cube Connector 45, 3D
Bill of material
093WW454N10RS
PARTNR
Part #
093WW454N10RS
u
PROFILE
Profile
B
CUCO
Cube Connector 3D
Plain / black
u
ASSET
Assembly Set
With assembly set 4
u
D1
24 mm
D2
13 mm
L
45 mm
N
10
R
3 mm
WEIGHT
Weight
161.0
u
g
CTN
Zolltarifnummer
76169910
ID
ID #
110649
u
ROHS
Certificate
REACH
Certificate
POP
Certificate
CFM
Certificate
Download CAD models
Previews
3D
Dimension
2D
Rendering