??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 4
093GV3060
HELP_VARIABLE
Company
FATH
Description
Pivot Joint 180°, 2 Slots
Bill of material
093GV3060
PARTNR
Part#
093GV3060
u
FORPROFILE
For Profile
30
u
N
6 / 8
u
H
86.0
u
mm
B
60.4
u
mm
D
30
u
mm
E
28
u
mm
FIF
ØF
6.5
u
mm
G
30
u
mm
FIS
ØS
6.4
u
mm
WEIGHT
Weight
129
u
g
CTN
Zolltarifnummer
76169910
ID
ID-Nr.
136473
u
ROHS
Certificate
REACH
Certificate
POP
Certificate
CFM
Certificate
Download CAD models
Previews
3D
Dimension
2D
Rendering