??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 4
340ME154
HELP_VARIABLE
Company
FATH
Description
Flange Nut
Bill of material
340ME154
PARTNR
Part #
340ME154
u
H
8
u
mm
D
21
u
mm
SW
13
u
mm
M
Thread
M8
u
MAT
Material
Steel
u
WEIGHT
Weight
6
u
g
CTN
Customs Tariff Number
73181692
u
ID
ID #
105800
u
ROHS
Certificate
REACH
Certificate
POP
Certificate
CFM
Certificate
Download CAD models
Previews
3D
Dimension
2D
Rendering