??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 10
098V301516
HELP_VARIABLE
Company
FATH
Description
Threaded Bush for Square Tubes 30 x 30
Bill of material
098V301516
PARTNR
Part #
098V301516
u
B
30 mm
B1
b
27.5
u
mm
L
33 mm
M
Size
M16
u
S
27 mm
ST
Square Tube
30 X 30 X 1.5
u
mm
MAXL
Max. Load
500 kg
WEIGHT
Weight
52.0
u
g
CTN
Customs Tariff Number
39269097
ID
ID #
104921
u
ROHS
Certificate
REACH
Certificate
POP
Certificate
CFM
Certificate
Download CAD models
Previews
3D
Dimension
2D
Rendering