??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 7
095A2535FS20
HELP_VARIABLE
Company
FATH
Description
Aluminum Die-cast Combi Hinge 25, Non-detachable, Matt Nickel
Bill of material
095A2535FS20
PARTNR
Part #
095A2535FS20
u
CH
Combi Hinge
Non-detachable
DESCRIPTION
Description
25/35
u
A1
15.0 mm
A2
20.0
u
mm
B1
26.0 mm
B2
36.0
u
mm
FAMAX
FAmax
225
u
N
FRMAX
FRmax
325
u
N
ROT
Rotation
°
WEIGHT
Weight
65.0
u
g
CTN
Customs Tariff Number
83021000
ID
ID #
114364
u
ROHS
Certificate
REACH
Certificate
POP
Certificate
CFM
Certificate
Download CAD models
Previews
3D
Dimension
2D
Rendering