??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 3
095A4545F
HELP_VARIABLE
Company
FATH
Description
Aluminum Die-cast Combi Hinge 45, Non-detachable, Alu Color
Bill of material
095A4545F
PARTNR
Part #
095A4545F
u
CH
Combi Hinge
Non-detachable
DESCRIPTION
Description
45/45
u
A1
25.0 mm
A2
25.0
u
mm
B1
43.5 mm
B2
43.5
u
mm
FAMAX
FAmax
250
u
N
FRMAX
FRmax
400 N
ROT
Rotation
°
WEIGHT
Weight
73
u
g
CTN
Customs Tariff Number
83021000
ID
ID #
134156
u
ROHS
Certificate
REACH
Certificate
POP
Certificate
CFM
Certificate
Related Equipment
Download CAD models
Previews
3D
Dimension
2D
Rendering