??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 9
095K2530F00S04
HELP_VARIABLE
Company
FATH
Description
Plastic Combi Hinge 25, Non-detachable, Gray
Bill of material
095K2530F00S04
PARTNR
Part #
095K2530F00S04
u
H
Hinges
Non-detachable
DESCRIPTION
Description
25/30
u
A1
15 mm
A2
17.5
u
mm
B1
26 mm
B2
29.5
u
mm
N
-
u
FAMAX
FAmax
400
u
N
FRMAX
FRmax
750
u
N
ROT
Rotation
°
WEIGHT
Weight
34
u
g
CTN
Customs Tariff Number
39263000
ID
ID #
140969
u
ROHS
Certificate
REACH
Certificate
POP
Certificate
CFM
Certificate
Download CAD models
Previews
3D
Dimension
2D
Rendering