??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 2
096060S54
HELP_VARIABLE
Company
FATH
Description
Double T-slot Nut for Floor Mount Base
Bill of material
096060S54
PARTNR
Part #
096060S54
u
D
Double T-slot Nut
Slot 8
u
N
7.9
u
mm
B
17.0
u
mm
H
9.6
u
mm
PROFILE
Profile
I
u
WEIGHT
Weight
39.0
u
g
CTN
Customs Tariff Number
73181900
ID
ID #
114112
u
ROHS
Certificate
REACH
Certificate
POP
Certificate
CFM
Certificate
Download CAD models
Previews
3D
Dimension
2D
Rendering