??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 16
098D120E
HELP_VARIABLE
Company
FATH
Description
Base SS for Swivel Feet, Ball Joint 15
Bill of material
098D120E
PARTNR
Part #
098D120E
u
BASE
Base
120
u
DES
Description
Without Anti-slip plate
u
D
119
u
mm
MAXL
Max. Load
4000
u
kg
WEIGHT
Weight
844.0
u
g
CTN
Customs Tariff Number
73269098
ID
ID #
104004
u
ROHS
Certificate
REACH
Certificate
POP
Certificate
CFM
Certificate
Download CAD models
Previews
3D
Dimension
2D
Rendering