??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 8
093VS12
HELP_VARIABLE
Company
FATH
Description
Safety Strap ''Straptie''
Bill of material
093VS12
PARTNR
Part #
093VS12
u
SASTST
Safety Strap ''Straptie''
With print
u
M
12
u
mm
L
120
u
mm
R
46.83
u
mm
B
23.2
u
mm
K
33.2
u
mm
F
39
u
mm
WEIGHT
Weight
3.0
u
g
CTN
Customs Tariff Number
39269097
ID
ID #
120354
u
ROHS
Certificate
REACH
Certificate
POP
Certificate
CFM
Certificate
Download CAD models
Previews
3D
Dimension
2D
Rendering