??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 2
095K2020L00
HELP_VARIABLE
Company
FATH
Description
Plastic Combi Hinge 20 MINI, Detachable
Bill of material
095K2020L00
PARTNR
Part #
CH
Combi Hinge
DESCRIPTION
Description
20/20
FAMAX
FAmax
50 N
FRMAX
FRmax
100 N
ROT
Rotation
°
WEIGHT
Weight
6.0 g
CTN
Customs Tariff Number
39263000
ID
ID #
CFM
Certificate
POP
Certificate
REACH
Certificate
ROHS
Certificate
Related Equipment
    No related equipment available
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
Dimension
2D
Rendering
Embedded user actions