??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 1
092065
HELP_VARIABLE
Company
FATH
Description
Plug-in Profil 6.9 / 6 - 4
Bill of material
092065
PARTNR
Part #
092065
A
18.0 mm
B
11.8 mm
C
6.9 mm
PROFILE
Profile
l / l / B
FP
for Panel
2 - 4 mm / 4 - 6 mm / 4 (5*) mm
SLOT
Slot
8 / 10 / 10
WEIGHT
Weight
70 g/m
CTN
Customs Tariff Number
40082900
ID
ID #
100306
CFM
Certificate
POP
Certificate
REACH
Certificate
ROHS
Certificate
Related Equipment
    No related equipment available
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
Dimension
2D
Rendering
Embedded user actions