??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 1
091333
HELP_VARIABLE
Company
FATH
Description
Cover Cap for Cover Profile
Bill of material
091333
PARTNR
Part #
091333
PROFILE
Profile
I
DIM
Dimensions
R80 mm
D
2.3 mm
L
74 mm
T
4.0 mm
WEIGHT
Weight
2.0 g
CTN
Customs Tariff Number
39269097
ID
ID #
125037
ROHS
Certificate
REACH
Certificate
POP
Certificate
CFM
Certificate
EAN
EAN-Code
4066061049637
Related Equipment
    No related equipment available
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
Dimension
2D
Rendering
Embedded user actions