??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Селекция на CAD модел
Налични продукти: 11
095KS4040F10S01
HELP_VARIABLE
Company
FATH
Description
Heavy-duty Plastic Hinge 40, Black
Bill of material
095KS4040F10S01
PARTNR
Part #
HDPH
Heavy-duty Plastic Hinge 40
N
A1
22.5 mm
A2
mm
B1
39.0 mm
B2
mm
FAMAX
FAmax
N
FRMAX
FRmax
280.0 N
ROT
Rotation
°
WEIGHT
Weight
g
CTN
Customs Tariff Number
39263000
ID
ID #
CFM
Certificate
POP
Certificate
REACH
Certificate
ROHS
Certificate
EAN
EAN-Code
LODLEVEL
LOD Level
Взаимно свързана екипировка
    No related equipment available
Сваляне на CAD модели
You have not yet generated a CAD or PDF file for download.
Previews
3D
Размер
2D
Rendering
Embedded user actions