??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Селекция на CAD модел
Налични продукти: 1
095004
HELP_VARIABLE
Company
FATH
Description
Light Plastic Hinge 35 - 40, Black
Bill of material
095004
PARTNR
Part #
095004
FAMAX
FAmax
300 N
FRMAX
FRmax
500 N
ROT
Rotation
°
WEIGHT
Weight
7.5 g
CTN
Customs Tariff Number
39263000
ID
ID #
101487
CFM
Certificate
POP
Certificate
REACH
Certificate
ROHS
Certificate
EAN
EAN-Code
4066061013379
LODLEVEL
LOD Level
Взаимно свързана екипировка
    No related equipment available
Сваляне на CAD модели
You have not yet generated a CAD or PDF file for download.
Previews
3D
Размер
2D
Rendering
Embedded user actions