??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Výběr CAD modelu
Available products: 1
095004S02
HELP_VARIABLE
Společnost
FATH
Popis
Light Plastic Hinge 35 - 40, Gray
Kusovník
095004S02
PARTNR
Part #
095004S02
FAMAX
FAmax
300 N
FRMAX
FRmax
500 N
ROT
Rotation
°
WEIGHT
Hmotnost
23.1 g
CTN
Customs Tariff Number
39263000
ID
ID #
141161
CFM
Certificate
POP
Certificate
REACH
Certificate
ROHS
Certificate
EAN
EAN-Code
4066061063640
LODLEVEL
LOD Level
Související vybavení
    No related equipment available
Stáhnout CAD model
You have not yet generated a CAD or PDF file for download.
Previews
3D
Dimenze
2D
Rendering
Embedded user actions