??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Selección de modelo CAD
Productos disponibles: 2
095020LS02(0low)
HELP_VARIABLE
Empresa
FATH
Descripción
Plastic Hinge 32 x 60, Gray
Lista de materiales
095020LS02(0low)
PARTNR
Part #
VERSION
Version
N
8
FAMAX
FAmax
100 N
FRMAX
FRmax
200 N
ROT
Rotation
°
WEIGHT
Peso
21 g
CTN
Customs Tariff Number
39263000
ID
ID #
CFM
Certificate
POP
Certificate
REACH
Certificate
ROHS
Certificate
EAN
EAN-Code
LODLEVEL
LOD Level
Accesorios recomendados
    No related equipment available
Descarga de modelos CAD
Aún no ha generado un archivo CAD o PDF para descargar.
Previews
3D
Dimensión
2D
Rendering
Embedded user actions