??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Výběr CAD modelu
Available products: 1
095020D
HELP_VARIABLE
Společnost
FATH
Popis
Plastic Hinge 32 x 100, Double, Black
Kusovník
095020D
PARTNR
Part #
095020D
N
8 mm
FAMAX
FAmax
100 N
FRMAX
FRmax
200 N
WEIGHT
Hmotnost
34 g
CTN
Customs Tariff Number
39263000
ID
ID #
101521
CFM
Certificate
POP
Certificate
REACH
Certificate
ROHS
Certificate
EAN
EAN-Code
4066061013553
LODLEVEL
LOD Level
Související vybavení
    No related equipment available
Stáhnout CAD model
You have not yet generated a CAD or PDF file for download.
Previews
3D
Dimenze
2D
Rendering
Embedded user actions