??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Výběr CAD modelu
Available products: 3
095S3030A00
HELP_VARIABLE
Společnost
FATH
Popis
System Hinge 30
Kusovník
095S3030A00
PARTNR
Part #
N
mm
FAMAX
FAmax
350 N
FRMAX
FRmax
400 N
ROT
Rotation
°
WEIGHT
Weight
39.0 g
CTN
Customs Tariff Number
39263000
ID
ID #
CFM
Certificate
POP
Certificate
REACH
Certificate
ROHS
Certificate
EAN
EAN-Code
LODLEVEL
LOD Level
Související vybavení
    No related equipment available
Stáhnout CAD model
You have not yet generated a CAD or PDF file for download.
Previews
3D
Dimenze
2D
Rendering
Embedded user actions