??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Selección de modelo CAD
Productos disponibles: 1
09575050ELR
HELP_VARIABLE
Empresa
FATH
Descripción
Stainless Steel Hinge LR
Lista de materiales
09575050ELR
PARTNR
Part #
09575050ELR
FAMAX
FAmax
600 N
FRMAX
FRmax
1000 N
ROT
Rotation
°
WEIGHT
Weight
156.0 g
CTN
Customs Tariff Number
83021000
ID
ID #
101645
CFM
Certificate
POP
Certificate
REACH
Certificate
ROHS
Certificate
EAN
EAN-Code
4066061014000
LODLEVEL
LOD Level
Accesorios recomendados
    No related equipment available
Descarga de modelos CAD
Aún no ha generado un archivo CAD o PDF para descargar.
Previews
3D
Dimensión
2D
Rendering
Embedded user actions