??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Výběr CAD modelu
Available products: 1
9A060K16150E
HELP_VARIABLE
Společnost
FATH
Popis
Pivot Foot PA / SS
Kusovník
9A060K16150E
PARTNR
Part #
9A060K16150E
VER
Version
without anti-slip plate
BASE
Base
60
MXL
M x L
M16 x 150 mm
M
Thread
M16 mm
L
150 mm
ANG
Angle
mm
Enter value for ANG
Angle
mm
cm
inch
ft
D
59 mm
F
31 mm
SW
22 mm
FMAX
Fmax
11770 N
WEIGHT
Weight
276.4 g
CTN
Customs Tariff Number
73269098
ID
ID #
129670
ROHS
Certificate
REACH
Certificate
POP
Certificate
CFM
Certificate
EAN
EAN-Code
4066061053047
Související vybavení
    No related equipment available
Stáhnout CAD model
You have not yet generated a CAD or PDF file for download.
Previews
3D
Dimenze
2D
Rendering
Embedded user actions