??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Селекция на CAD модел
Налични продукти: 1
9AI060ZS16150E
HELP_VARIABLE
Company
FATH
Description
Trapezoid Pivot Foot ZN / SS
Bill of material
9AI060ZS16150E
PARTNR
Part #
9AI060ZS16150E
VER
Version
without anti-slip plate
BASE
Base
60
MXL
M x L
M16 x 150 mm
M
Thread
M16 mm
L
150 mm
ANG
Angle
mm
Enter value for ANG
Angle
mm
cm
inch
ft
D
59 mm
F
31 mm
H
18 mm
SW
22 mm
FMAX
Fmax
14200 N
WEIGHT
Weight
365.0 g
CTN
Customs Tariff Number
73269098
ID
ID #
119730
ROHS
Certificate
REACH
Certificate
POP
Certificate
CFM
Certificate
EAN
EAN-Code
4066061047190
Взаимно свързана екипировка
    No related equipment available
Сваляне на CAD модели
You have not yet generated a CAD or PDF file for download.
Previews
3D
Размер
2D
Rendering
Embedded user actions