CAD model selection
Selectable products: 1
0811075
Company
FATH
Description
Compression Trigger Latch 86 x 25, Black
Bill of material
0811075
PARTNR
Part #
0811075
IT
Insert type
Female hexagon 4.5 mm
H
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
mm
SURFACE
Surface
Powder coated
ARM
Arm
Short
TRIGGER
Trigger
Raised
TS
Position
1
2
3
mm
WEIGHT
Weight
233.0
g
CTN
Customs Tariff Number Export
83014090
ERPNR
ERP Number
139352
ROHS
Certificate
REACH
Certificate
POP
Certificate
CFM
Certificate
Related Equipment
    No related equipment available
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
Dimension
2D
Rendering
Embedded user actions
0
Edit CAD Formats