CAD model selection
Selectable products: 4
0810093E23
Company
FATH
Description
Compression Trigger Latch 76.5 x 23.5
Bill of material
0810093E23
PARTNR
Part #
0810093E
H
mm
MAT
Material
Stainless steel SS304
SURFACE
Surface
-
COLOR
Color
-
WEIGHT
Weight
151.3
g
CTN
Customs Tariff Number Export
83015000
ID
ID #
132662
CFM
Certificate
POP
Certificate
REACH
Certificate
ROHS
Certificate
Related Equipment
    No related equipment available
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
Dimension
2D
Rendering
Embedded user actions
0
Edit CAD Formats