CAD model selection
Selectable products: 1
093WE381N08
Company
FATH
Description
3-way Connection Angle 38 - 1.5"
Bill of material
093WE381N08
PARTNR
Part #
093WE381N08
SLOT_N
Slot N
8 mm
FS
for Screw
M8
WEIGHT
Weight
67.0 g
CTN
Customs Tariff Number
79070000
ID
ID #
101049
ROHS
Certificate
REACH
Certificate
POP
Certificate
CFM
Certificate
EAN
EAN-Code
4066061011115
LODLEVEL
LOD Level
HIGH
LOW
Related Equipment
    No related equipment available
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
Dimension
2D
Rendering
Embedded user actions
0
Edit CAD Formats