CAD model selection
Selectable products: 6
093W203
Company
FATH
Description
Alu Connection Angle 20
Bill of material
093W203
PARTNR
Part #
093W203
PROFILE
Profile
I / B
SLOT_N
Slot N
-
mm
SURFACE
Surface
Plain
VERSIONS
Version
-
COLOR
Color
-
B
4.3 mm
WEIGHT
Weight
4.4
g
CTN
Customs Tariff Number Export
76169910
ID
ID #
100933
ROHS
Certificate
REACH
Certificate
POP
Certificate
CFM
Certificate
EAN
EAN-Code
4066061010316
LODLEVEL
LOD Level
HIGH
LOW
Related Equipment
    No related equipment available
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
Dimension
2D
Rendering
Embedded user actions
0
Edit CAD Formats