CAD model selection
Selectable products: 1
099J08S08S03
Company
FATH
Description
Profile Connector 90° B / M30, Slot 8 (Set)
Bill of material
099J08S08S03
PARTNR
Part #
099J08S08S03
PROFILE
Profile
B
SLOT_N
Slot N
8 mm
WEIGHT
Weight
22.0 g
CTN
Customs Tariff Number Export
73259990
ERPNR
ERP Number
160009
ROHS
Certificate
REACH
Certificate
CFM
Certificate
EAN
EAN-Code
4066061069772
Related Equipment
    No related equipment available
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
Embedded user actions
0
Edit CAD Formats