CAD model selection
Selectable products: 1
061FGS90LN08
Company
FATH
Description
Friction Joint M90L for System Arm (Set)
Bill of material
061FGS90LN08
PARTNR
Part #
061FGS90LN08
SLOT_N
Slot N
8 mm
R
2.5 mm
LXB
L x B
90 x 45 mm
W
6
Nm
MAMAX
MAmax
70.0 Nm
WEIGHT
Weight
1148.8
g
ROT
Rotation
CTN
Customs Tariff Number Export
73269098
ERPNR
ERP Number
147193
CFM
Certificate
POP
Certificate
REACH
Certificate
ROHS
Certificate
EAN
EAN-Code
4066061074622
Related Equipment
    No related equipment available
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
Dimension
2D
Rendering
Embedded user actions
0
Edit CAD Formats