CAD model selection
Selectable products: 12
092050
Company
FATH
Description
Cover Profile Slot 8 - 2.2
Bill of material
092050
PARTNR
Part #
092050
PROFILE
Profile
B
SLOT_N
Slot N
8 mm
COLOR
Color
Black
ESD
Electrostatical discharging
-
WEIGHT
Weight
10.0 g/m
CTN
Customs Tariff Number Export
39169050
ERPNR
ERP Number
166554
ROHS
Certificate
REACH
Certificate
POP
Certificate
CFM
Certificate
EAN
EAN-Code
4066061090240
LODLEVEL
LOD Level
HIGH
LOW
Related Equipment
    No related equipment available
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
Dimension
2D
Rendering
Embedded user actions
0
Edit CAD Formats