CAD model selection
Selectable products: 2
092041S26.25
Company
FATH
Description
Adhesive Clip Slot 10 - 6.0
Bill of material
092041S26.25
PARTNR
Part #
092041S26.25
PROFILE
Profile
B
SLOT_N
Slot N
10 mm
AC
Adhesive clips
Black
L
25.0
mm
WEIGHT
Weight
0.9
g
ID
ID #
143716
CTN
Customs Tariff Number Export
39169050
ROHS
Certificate
REACH
Certificate
POP
Certificate
CFM
Certificate
EAN
EAN-Code
4066061066382
Related Equipment
    No related equipment available
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
Dimension
2D
Rendering
Embedded user actions
0
Edit CAD Formats