??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 1
02052A5L75
HELP_VARIABLE
Company
FATH
Description
Inserting Box DIN A5 Landscape - 8.3" x 5.8"
Bill of material
02052A5L75
PARTNR
Part #
02052A5L75
WEIGHT
Weight
108.0 g
CTN
Customs Tariff Number
39269097
ID
ID #
162456
CFM
Certificate
POP
Certificate
REACH
Certificate
ROHS
Certificate
EAN
EAN-Code
4066061076312
Related Equipment
    No related equipment available
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
Embedded user actions
0
Edit CAD Formats