CAD model selection
Selectable products: 1
02013T8555
Company
FATH
Description
Top Open KANBAN Envelope 200 x 85 - 7.9" x 3.4"
Bill of material
02013T8555
PARTNR
Part #
02013T8555
COLOR
Color
Blue ≈ RAL 5017
WEIGHT
Weight
15.1 g
CTN
Customs Tariff Number Export
39269097
ID
ID #
169636
CFM
Certificate
POP
Certificate
REACH
Certificate
ROHS
Certificate
EAN
EAN-Code
Related Equipment
    No related equipment available
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
Embedded user actions
0
Edit CAD Formats