CAD model selection
Selectable products: 4
092033S01
Company
FATH
Description
Cover and Reduction Profile I Slot 6
Bill of material
092033S01
PARTNR
Part #
092033S01
PROFILE
Profile
I
SLOT_N
Slot N
6 mm
COLOR
Color
Gray ≈ RAL 7035
WEIGHT
Weight
26.0 g
CTN
Customs Tariff Number Export
39169050
ID
ID #
166941
ROHS
Certificate
REACH
Certificate
POP
Certificate
CFM
Certificate
EAN
EAN-Code
4066061090738
Related Equipment
    No related equipment available
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
Dimension
2D
Rendering
Embedded user actions
0
Edit CAD Formats