CAD model selection
Selectable products: 6
02041A515
Company
FATH
Description
Message Frame DIN A5 - 5.8" x 8.3" (Set)
Bill of material
02041A515
PARTNR
Part #
02041A515
COLOR
Color
Yellow ≈ RAL 1018
WEIGHT
Weight
531.0 g
CTN
Customs Tariff Number Export
39269097
ID
ID #
168395
ROHS
Certificate
REACH
Certificate
POP
Certificate
CFM
Certificate
Related Equipment
    No related equipment available
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
Embedded user actions
0
Edit CAD Formats