CAD model selection
Selectable products: 3
092300
Company
FATH
Description
Comfort Handle
Bill of material
092300
PARTNR
Part #
092300
PROFILE
Profile
I / B
VERSIONS
Version
120
FS
for Screw
M6
D
6.2
mm
A1
a
142
mm
B1
b
16
mm
B
20
mm
H
48
mm
WEIGHT
Weight
26.2
g
CTN
Customs Tariff Number Export
39269097
ID
ID #
112188
ROHS
Certificate
REACH
Certificate
POP
Certificate
CFM
Certificate
EAN
EAN-Code
4066061000393
LODLEVEL
LOD Level
HIGH
LOW
Related Equipment
    No related equipment available
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
Dimension
2D
Rendering
Embedded user actions
0
Edit CAD Formats