CAD model selection
Selectable products: 5
095K4545F08
Company
FATH
Description
Plastic Combi Hinge 45, Non-detachable,Black
Bill of material
095K4545F08
PARTNR
Part #
095K4545F08
PROFILE
Profile
I
SLOT_N
Slot N
8
mm
VERSIONS
Version
Non-detachable
COMB
Combination
45/45
A1
25 mm
A2
25.0
mm
B1
43.5 mm
B2
43.5
mm
FAMAX_N
FAmax
450
N
FRMAX_N
FRmax
750
N
ROT
Rotation
°
WEIGHT
Weight
46.0
g
CTN
Customs Tariff Number Export
39263000
ERPNR
ERP Number
101949
ROHS
Certificate
REACH
Certificate
POP
Certificate
CFM
Certificate
EAN
EAN-Code
4066061015618
LODLEVEL
LOD Level
HIGH
LOW
Related Equipment
    No related equipment available
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
Dimension
2D
Rendering
Embedded user actions
0
Edit CAD Formats