CAD model selection
Selectable products: 13
095KS3040F0810
Company
FATH
Description
Heavy-duty Plastic Hinge 30, Black
Bill of material
095KS3040F0810
PARTNR
Part #
095KS3040F0810
PROFILE
Profile
B
SLOT_N
Slot N
8 / 10
mm
VERSIONS
Version
30 / 40
A1
17.5 mm
A2
22.5
mm
B1
30.0 mm
B2
39.0
mm
FAMAX_N
FAmax
150.0
N
FRMAX_N
FRmax
280.0 N
ROT
Rotation
°
WEIGHT
Weight
39.0
g
CTN
Customs Tariff Number Export
39263000
ERPNR
ERP Number
119567
CFM
Certificate
POP
Certificate
REACH
Certificate
ROHS
Certificate
EAN
EAN-Code
4066061047091
LODLEVEL
LOD Level
HIGH
LOW
Related Equipment
    No related equipment available
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
Dimension
2D
Rendering
Embedded user actions
0
Edit CAD Formats