??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 16
02052E0116015
HELP_VARIABLE
Company
FATH
Description
Label for Windows Inserting Boxes
Bill of material
02052E0116015
PARTNR
Part #
02052E0116015
VERSIONS
Version
For 1/3 DIN A4 Portrait - 8.3" x 3.9", small
COLOR
Color
Yellow
LXB
L x B
75 x 33
mm
PQ
Pack Quantity [Pc]
160
WEIGHT
Weight
5.0
g
CTN
Customs Tariff Number
48196000
ID
ID #
162425
ROHS
Certificate
REACH
Certificate
POP
Certificate
CFM
Certificate
Related Equipment
    No related equipment available
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
Embedded user actions
0
Edit CAD Formats