??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 1
095A3838F
HELP_VARIABLE
Company
FATH
Description
Aluminum Die-cast Combi Hinge 38, Non-detachable, Alu Color
Bill of material
095A3838F
PARTNR
Part #
095A3838F
DESCRIPTION
Description
38 - 1.5" / 38 - 1.5"
A1
21.5 mm
A2
21.5 mm
B1
38.5 mm
B2
38.5 mm
FAMAX
FAmax
250 N
FRMAX
FRmax
400 N
ROT
Rotation
°
WEIGHT
Weight
68 g
CTN
Customs Tariff Number
83021000
ID
ID #
136408
ROHS
Certificate
REACH
Certificate
POP
Certificate
CFM
Certificate
Related Equipment
    No related equipment available
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
Dimension
2D
Rendering
Embedded user actions