CAD model selection
Selectable products: 6
094105KS01
Company
FATH
Description
Spacer, for Clip Blocks 14, Gray
Bill of material
094105KS01
PARTNR
Part #
094105KS01
D
5.0
mm
COLOR
Color
Gray ≈ RAL 7042
WEIGHT
Weight
2.0
g
CTN
Customs Tariff Number
39269097
ID
ID #
147335
ROHS
Zertifikat
REACH
Zertifikat
POP
Zertifikat
CFM
Zertifikat
EAN
EAN-Code
Related Equipment
    No related equipment available
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
Dimension
2D
Rendering
Embedded user actions
0
Edit CAD Formats