??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Wybór modelu CAD
Dostępne producty: 1
095E4545F
HELP_VARIABLE
Firma
FATH
Opis
Stainless Steel Combi Hinge 45, Non Detachable
Lista materiałowa
095E4545F
PARTNR
Part #
095E4545F
DESCRIPTION
Description
45/45
A1
25.0 mm
A2
25.0 mm
B1
42.5 mm
B2
42.5 mm
FAMAX
FAmax
675 N
FRMAX
FRmax
900 N
ROT
Rotation
°
WEIGHT
Weight
223 g
CTN
Customs Tariff Number
83021000
ID
ID #
114055
CFM
Certificate
POP
Certificate
REACH
Certificate
ROHS
Certificate
Powiązane wyposażenie
    No related equipment available
Pobierz modele CAD
You have not yet generated a CAD or PDF file for download.
Previews
3D
Wymiar
2D
Rendering
Embedded user actions