??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD模型選擇
可提供的產品: 2
095E6060L
HELP_VARIABLE
公司
FATH
描述
Stainless Steel Combi Hinge 60, Detachable
明细表
095E6060L
PARTNR
Part #
CH
Combi Hinge
DESCRIPTION
Description
60/60
A1
32.5 mm
A2
32.5 mm
B1
56.5 mm
B2
56.5 mm
FAMAX
FAmax
350 N
FRMAX
FRmax
1200 N
ROT
Rotation
°
WEIGHT
Weight
286 g
CTN
Customs Tariff Number
83021000
ID
ID #
CFM
Certificate
POP
Certificate
REACH
Certificate
ROHS
Certificate
相應設備
    No related equipment available
下載CAD模型
尚未生成可供下載的 模型/圖紙 或 PDF 檔
Previews
3D
尺寸
2D
Rendering
Embedded user actions