??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 1
09574040E
HELP_VARIABLE
Company
FATH
Description
Stainless Steel Hinge 40 x 40
Bill of material
09574040E
PARTNR
Part #
09574040E
FAMAX
FAmax
700 N
FRMAX
FRmax
1200 N
ROT
Rotation
°
WEIGHT
Weight
61 g
CTN
Customs Tariff Number
83021000
ID
ID #
101642
CFM
Certificate
POP
Certificate
REACH
Certificate
ROHS
Certificate
Related Equipment
    No related equipment available
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
Dimension
2D
Rendering
Embedded user actions