??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 6
0203WRA455
HELP_VARIABLE
Company
FATH
Description
Floor Window DIN A4 - 8.3" x 11.7"
Bill of material
0203WRA455
PARTNR
Part #
COLOR
Color
WEIGHT
Weight
70.0 g
CTN
Customs Tariff Number
39199080
ID
ID #
ROHS
Certificate
REACH
Certificate
POP
Certificate
CFM
Certificate
EAN
EAN-Code
Related Equipment
    No related equipment available
Download CAD models
No generation actions are associated with this part
You have not yet generated a CAD or PDF file for download.
Previews
Embedded user actions