CAD model selection
Selectable products: 1
02052A1/375
Company
FATH
Description
Inserting Box 1/3 DIN A4 Portrait - 8.3" x 3.9"
Bill of material
02052A1/375
PARTNR
Part #
02052A1/375
WEIGHT
Weight
99.0 g
CTN
Customs Tariff Number
39269097
ID
ID #
162734
CFM
Certificate
POP
Certificate
REACH
Certificate
ROHS
Certificate
EAN
EAN-Code
4066061079283
Related Equipment
    No related equipment available
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
Embedded user actions
0
Edit CAD Formats