CAD model selection
Selectable products: 1
02052A5L75
Company
FATH
Description
Inserting Box DIN A5 Landscape - 8.3" x 5.8"
Bill of material
02052A5L75
PARTNR
Part #
02052A5L75
WEIGHT
Weight
108.0 g
CTN
Customs Tariff Number
39269097
ID
ID #
162456
CFM
Certificate
POP
Certificate
REACH
Certificate
ROHS
Certificate
EAN
EAN-Code
4066061076312
Related Equipment
    No related equipment available
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
Embedded user actions
0
Edit CAD Formats