CAD model selection
Selectable products: 6
02041A463
Company
FATH
Description
Message Frame DIN A4 - 8.3" x 11.7" (Set)
Bill of material
02041A463
PARTNR
Part #
02041A463
COLOR
Color
Green ≈ RAL 6029
WEIGHT
Weight
744.0 g
CTN
Customs Tariff Number
39269097
ID
ID #
162693
ROHS
Certificate
REACH
Certificate
POP
Certificate
CFM
Certificate
Related Equipment
    No related equipment available
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
Embedded user actions
0
Edit CAD Formats